Description: |
InstaTool™ DeviceNet Module, Standard Mini Connectors, TSI on Tool, CEM |
Weight: |
Master 2.90 lbs (1.32 kg) Tool 2.45 lbs (1.11 kg) |
Materials: |
- Aluminum housings
- Rhodium-plated contacts
- Nitrile seals
- Plastic pin block
- Clear polycarbonate window.
|
# Pins: |
5 - DeviceNet, 4 Auxiliary Power |
Elec. Rating: |
ODVA Compliant |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|