Description: |
DeviceNet Module, Supporting an Integrated Valve with Tool Stand Interlock (TSI) on Tool |
Weight: |
Master 1.70 lbs (0.77 kg) Tool 1.35 lbs (0.61 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Rhodium-plated contacts
- Nitrile seals
- Nylon pin block.
|
Elec. Rating: |
ODVA Compliant |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|