Description: |
Quick Connect Capable DeviceNet Module with Arc Prevention, no TSI Bypass, Block Latch without Tool |
Weight: |
Master 2.25 lbs (1.02 kg) Tool 1.35 lbs (0.61 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Delrin seals
- Nylon pin block.
|
Elec. Rating: |
Control modules - 24VDC Pass-through signals - 3 Amp/30VDC |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|