Description: |
Quick Connect Capable DeviceNet Module with (2) Mini Conn for DeviceNet and Aux. Power Interface, TSI on Tool, Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock/Unlock/RTL Sensing, LED Cables on Master. Tool-ID from Tool module also supported. |
Weight: |
Master 2.24 lbs (1.02 kg) Tool 1.35 lbs (0.61 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Delrin seals
- Nylon pin block.
|
Elec. Rating: |
Control modules: 24VDC Pass-through signals: 5 Amp/24VDC |
Operational Temperature Range: |
-120 ーF - 150 ーF (-84.4 ーC - 65.6 ーC) |
|