Description: |
Discrete Potted Module, 26-Pin Turck M27 Connector, 19-Pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass-through. 19-Socket M16 Connector, 19 Pass-throughs on Tool side |
Weight: |
Master 1.50 lbs (0.68 kg) Tool 1.15 lbs (0.52 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block.
|
Elec. Rating: |
3 Amp/150V max. signal pass-through (limited by Tool 3 Amp/30V max.) |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-VA8M SA16T.pdf |
VA8-M,SA16-T Module Drawing
|
|
9620-20-C-VA8M SA16T.pdf |
VA8-M,SA16-T Control & Signal Module Manual
|
|
9121-SA16-T |
Discrete Signal Tool Module with 19-Socket M16 Connector, Potted
|
9121-VA8-M |
Discrete Potted Master, 26-Pin Turck M27 Connector, w/ Integrated Valve
|
|