简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Tool Changers: QC-60  
 
 
Skip Navigation Linksホーム > 製品 > ロボット式ツールチェンジャ > ツールチェンジャのモデル > QC-60

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
QC-76 Integrated Lock/Unlock Sensors No

 

Product Advantages
  • Lightweight design with high strength.
  • No-Touch locking technology allows up to 0.12 inch (3.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through.
QC-60 Master and Tool plate with K19 electrical module
QC-60 Master and Tool plate with K19 electrical module

.



Skip Navigation Links.