简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Tool Changers: MC-6  
 
 
Skip Navigation Linksホーム > 製品 > ロボット式ツールチェンジャ > ツールチェンジャのモデル > MC-6

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
MC-36R Higher payload limit and static moment capacity. Integrated pass thru air ports. Stronger locking mechanism for increased safety factor under load. Stronger alignment pins with for increased durability in torsion. Screw-style actuation with ratchet knob for added security to the locked position, even under severe vibration. No

 

Product Advantages
  • Manual, one-handed detent handle for Lock and Unlock actuation.
  • Recommended for work-holding applications.
  • Twist-cam locking mechanism (patent pending) provides locking force.
  • Rated to 2.3 kg (5.0 lb) payload.
  • High strength-to-weight ratio.
  • Toothed cam.
  • Very small package size.
  • Standard units feature (3) flats for mounting electrical modules.
MC-06 Master and Tool
MC-06 Master and Tool

.



Skip Navigation Links.