简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Tool Changers: QC-71  
 
 
Skip Navigation Linksホーム > 製品 > ロボット式ツールチェンジャ > ツールチェンジャのモデル > QC-71

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
QC-76 Integrated Lock/Unlock Sensors No

 

Product Advantages
  • Lightweight design with high strength.
  • No-Touch Locking technology allows up to 0.12 inch (3.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through.
QC-71 Master and Tool plate with GR15 Master electrical module and G19 Tool electrical module shown
QC-71 Master and Tool plate with GR15 Master electrical module and G19 Tool electrical module shown

SpecificationsDrawingsManualsCompatible ModulesTool Stand Options3D CAD Models
Units:
Suggested Payload Limit: 180 lb
Locking Force @ 80 psi (5.5 bar): 1800 lb
Static Moment Capacity (X & Y): 3500 lbf-in
Static Moment Capacity (Z): 3500 lbf-in
Positional Repeatability - (X, Y, & Z): 0.0006 in
Weight - when coupled: 6.3 lb
Master Weight: 4 lb
Tool Weight: 2.3 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0.12 in
Pneumatic Pass-through Ports (qty) Size: (8) 1/4 NPT



Skip Navigation Links.