简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Tool Changers: MC-16  
 
 
Skip Navigation Linksホーム > 製品 > ロボット式ツールチェンジャ > ツールチェンジャのモデル > MC-16

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
MC-16R Stronger all-steel body and fully-threaded cam rod engagement for increased safety factor with the locking mechanism, and zero thread slip when locking. Added ratchet knob for security to the locked position, even under severe vibration. Yes

 

Product Advantages
  • Screw-style locking mechanism (patented) results in high locking force.
  • Manual one-handed Lock and Unlock actuation. Push button for Quick-Lock. Twist-Knob to Unlock.
  • Rated to 16 kg (35 lb) payload.
  • High strength-to-weight ratio.
  • Ball-Lock with Cam.
  • Very small package size.
  • Standard units feature (4) integrated pass-through air ports.
  • One (1) flat for mounting additional ATI utility modules.
MC-16 Manual Tool Changer (Master and Tool)
MC-16 Manual Tool Changer (Master and Tool)

.



Skip Navigation Links.