简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
F/T Sensor: Gamma IP60  
 
 
Skip Navigation Linksホーム > 製品 > 力/トルクセンサ > F/Tのモデル > Gamma IP60



Product Advantages
  • Extremely-High Strength with Low Weight: IP60 rated for use in dusty environments. Precision machined from high-strength aircraft aluminum. Maximum allowable overload values are 6.9 to 31.6 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP65 Version Available: The IP65 version of the transducer is protected against water spray.

Note(s): The Gamma IP60 does not support an on-board mux board. For Controller F/T systems we recommend the Gamma IP65.
Typical Applications
  • Product testing
  • Mechanical assembly
  • Part placement and removal in precision fixtures
  • Material removal, grinding, and polishing
Gamma IP60 Transducer
Gamma IP60 Transducer

Ranges and ResolutionsSpecificationsDrawingsDocuments3D CAD Models


Select a system type.  (For more information on system types, please see our F/T Product Description page.)


Standard Calibrations (US)

CalibrationFx,FyFzTx,TyTzFx,FyFzTx,TyTz
US-7.5-257.5 lbf25 lbf25 lbf-in25 lbf-in1/640 lbf1/320 lbf1/320 lbf-in1/320 lbf-in
US-15-5015 lbf50 lbf50 lbf-in50 lbf-in1/320 lbf1/160 lbf1/160 lbf-in1/160 lbf-in
US-30-10030 lbf100 lbf100 lbf-in100 lbf-in1/160 lbf1/80 lbf1/80 lbf-in1/80 lbf-in
 SENSING RANGESRESOLUTION

 View Standard (US) Complex Loading Graph



Metric Calibrations (SI)

CalibrationFx,FyFzTx,TyTzFx,FyFzTx,TyTz
SI-32-2.532 N100 N2.5 Nm2.5 Nm1/160 N1/80 N1/2000 Nm1/2000 Nm
SI-65-565 N200 N5 Nm5 Nm1/80 N1/40 N10/13333 Nm10/13333 Nm
SI-130-10130 N400 N10 Nm10 Nm1/40 N1/20 N1/800 Nm1/800 Nm
 SENSING RANGESRESOLUTION

 View Metric (SI) Complex Loading Graph




  *The resolution is typical for most applications and can be improved with filtering.
 **Resolutions quoted are the effective resolution after dropping four counts of noise.
***Applied loads must be within range in each of the six axes for the F/T sensor to measure correctly.

ATI's F/T calibrations are traceable to the National Institute of Standards and Technology (NIST). ATI certifies sensors are calibrated in accordance with
 applicable ATI procedures. These procedures are compliant with the ISO 9001 standard to ensure that products are within ATI specifications.


Contact your sales representative for accuracy information.