简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
F/T Sensor: Axia130-M300  
 
 
Skip Navigation Linksホーム > 製品 > 力/トルクセンサ > F/Tのモデル > Axia130-M300



Product Advantages
  • A high-performance, low-cost sensor that offers the highest resolution, accuracy, and stiffness available to provide a sense of touch to your application.
  • All of the electronics are built into the transducer body, which keeps the cost down and the footprint smaller. Like all of ATI's F/T products, the Axia130 features superior quality and robustness.
  • Available with Ethernet, EtherCAT, and Serial (RS422 and RS485) communication.
  • Large thru-hole allows routing cables through center of sensor.
  • Extremely High-Strength: Precision-machined from high-strength stainless steel. Maximum allowable single-axis overload values of 5.0 to 10.5 times the maximum measurable loads.
  • High Signal-to-Noise Ratio: Strain gages provide exceptional resolution and accuracies better than 2% full scale across all axes and calibrations.
  • IP67 Protection from dust, high pressure water spray, and submersion up to 1m for 30 minutes.

Typical Applications
  • Rehabilitation research
  • Product testing
  • Robotic assembly
  • Telerobotics
  • Orthopedic research
  • Part placement and removal in precision fixtures
Axia130-M300 Transducer
Axia130-M300 Transducer

Ranges and ResolutionsSpecificationsDrawingsDocuments3D CAD Models



Metric Calibrations (SI)

CalibrationFx,FyFzTx,TyTzFx,FyFzTx,TyTz
SI-4000-3004000 N6000 N300 Nm300 Nm1 2/3 N1 2/3 N10/143 Nm10/143 Nm
 SENSING RANGESRESOLUTION

 View Metric (SI) Complex Loading Graph




  *The resolution is typical for most applications and can be improved with filtering.
 **Resolutions quoted are the effective resolution accounting for noise.
***Applied loads must be within range in each of the six axes for the F/T sensor to measure correctly.

ATI's F/T calibrations are traceable to the National Institute of Standards and Technology (NIST). ATI certifies sensors are calibrated in accordance with
 applicable ATI procedures. These procedures are compliant with the ISO 9001 standard to ensure that products are within ATI specifications.


Contact your sales representative for accuracy information.