简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Radially Compliant Deburring Model RS-151  
 
 
Skip Navigation Linksホーム > 製品 > ロボット式バリ取りツール > ロボット式バリ取りのモデル > RS-151

Attention: An upgraded version of this item is available.

Current Product Benefits Interchangeable
RCT-151 RCT-151 allows easier disassembly for customers who want to service the tool and combines the RC and RS models into one part. Yes


Product Advantages
  • Ideally suited for removal of parting lines and flash on parts.
  • Quiet Turbine motor with clean air (no oil) requires less air and can be vented to atmosphere.
  • Unit also deburrs edges, significantly reduces cycle time.
  • Built-in compliance reduces robot programming Cutting force adjustable on-the-fly.
  • Compliance travel 0.2 along one axis.
  • Mounts to robot arm on rear or side of deburring unit.
  • Utilizes standard tungsten-carbide industrial bits.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
RS-151 Deburring Tool
RS-151 Deburring Tool

SpecificationsAccessoriesDrawingsManuals3D CAD Models


Weight (without mounts) 2.4 lb
Compliance Travel @ Collet 0.2 in
Compliance Travel Recommended 0.1 in
Compliance Force (Pneumatically Variable) 0.7 lbf - 1.5 lbf
Idle Speed 65000 rpm
Air Consumption 3 CFM - 8 CFM
Air Connections (Spindle) 1/8 NPT
Air Connections (Compliance) 1/8 NPT
Collet 1/8" standard (others available)
Power 150 W @ 65000 rpm
Mounting Feature Side and Rear Patterns