简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Radially Compliant Deburring Model RC-660-ER  
 
 
Skip Navigation Linksホーム > 製品 > ロボット式バリ取りツール > ロボット式バリ取りのモデル > RC-660-ER

Attention: An upgraded version of this item is available.

Current Product Benefits Interchangeable
RCV-490 The RC-660 product line has been discontinued. Limited support available for existing customers. Recommended replacement is the RCV-490. The RCV-490 has greater reliability and durability than the RC-660, and is offered at the same price. The construction of the new design also allows users to repair and overhaul the unit faster and at a lower repair cost. Yes


Product Advantages
  • Ideally suited for removal of parting lines and flash on parts.
  • Turbine motor with clean air (no oil) requires less air and can be vented to atmosphere.
  • Unit also deburrs edges, significantly reduces cycle time.
  • Built-in compliance reduces robot programming.
  • Cutting force adjustable on-the-fly.
  • Mounts to robot arm on rear or side of deburring unit.
  • Utilizes standard tungsten-carbide industrial bits.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
RC-660-ER Deburring Tool
RC-660-ER Deburring Tool

SpecificationsAccessoriesDrawingsManuals3D CAD Models


Weight (without mounts) 4.9 lb
Compliance Travel @ Collet 0.35 in
Compliance Travel Recommended 0.17 in
Compliance Force (Pneumatically Variable) 2.8 lbf - 9.5 lbf
Idle Speed 40000 rpm
Air Consumption 12 CFM - 38 CFM
Air Connections (Spindle) 1/2" Tube
Air Connections (Compliance) 5/32" Tube
Collet ER-11 1/4" standard (others available)
Power 660 W @ 40000 rpm
Mounting Feature Side and Rear Patterns