简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Radially Compliant Deburring Model RC-300  
 
 
Skip Navigation Linksホーム > 製品 > ロボット式バリ取りツール > ロボット式バリ取りのモデル > RC-300



Product Advantages
  • Ideally suited for removal of parting lines and flash on parts.
  • Turbine motor with clean air (no oil) requires less air and can be vented to atmosphere.
  • Unit also deburrs edges, significantly reduces cycle time.
  • A variety of spindle speeds are available.
  • Built-in compliance reduces robot programming.
  • Cutting force adjustable on-the-fly.
  • Mounts to robot arm on rear or side of deburring unit.
  • Utilizes standard tungsten-carbide industrial bits.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
RC-300 Deburring Tool
RC-300 Deburring Tool

SpecificationsAccessoriesDrawingsManuals3D CAD Models


Weight (without mounts) 2.5 lb
Compliance Travel @ Collet 0.3 in
Compliance Travel Recommended 0.12 in
Compliance Force (Pneumatically Variable) 2.8 lbf - 9.5 lbf
Idle Speed 30000 rpm
Air Consumption 12 CFM - 22 CFM
Air Connections (Spindle) 3/8" Tube
Air Connections (Compliance) 5/32" Tube
Collet 1/4" standard (others available)
Power 300 W @ 30000 rpm
Mounting Feature Side and Rear Patterns