Part Number | Type | Description | Application | Product Image |
9005-50-1003 | Adapter Plate |
- Bench Mount Adapter Kit (RC300 series, ACT390)
| |
|
9150-ACT-C-3094A13 | Chuck Accessory |
| |
|
9150-ACT-C-28165A32 | Chuck Accessory |
| |
|
9150-ACT-T-3169A26 | Chuck Accessory |
| |
|
9150-ACT-C-CBC200 | Collet Accessory |
| |
|
9150-ACT-C-CB2200 | Collet Accessory |
| |
|
9150-ACT-C-84911163 | Collet Accessory |
| |
|
9150-ACT-C-DA200-6MM | Collet Accessory |
| |
|
9150-ACT-C-DA200-8MM | Collet Accessory |
| |
|
9150-ACT-C-841015MM | Collet Accessory |
- ACT-390 15MM SPANNER WRENCH
| |
|
9150-ACT-T-841056IN | Collet Accessory |
- ACT-390 10ga, 9/16" SPANNER WRENCH
| |
|
9150-ACT-T-841075IN | Collet Accessory |
- ACT-390 10ga, 3/4" SPANNER WRENCH
| |
|
9005-50-6165 | Pneumatic Accessory |
- Filter Regulator Lubricator Air Prep Kit with Compliance (Standard Lubrication Rate).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. Tubing for compliance air (5/32").
- Supplied with 10ft. Tubing for motor air (3/8").
| |
|
9005-50-6164 | Pneumatic Accessory |
- Regulator, 1-60 psi, 1/4 NPT.
- Inlet: 1/4" NPT.
- Outlet: 1/4" NPT.
| |
|
9005-50-6174 | Pneumatic Accessory |
- Filter Regulator Lubricator Air Prep Kit with Compliance & Oil Level Switch (Standard Lubrication Rate).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. Tubing for compliance air (5/32").
- Supplied with 10ft. Tubing for motor air (3/8").
| |
|
|
Controls Compatible with this Model:
|
9630-50-ACT-390 Series.pdf |
ACT-390 Series Deburring Tool Drawing
|
|
9610-50-1012.pdf |
VERSAFINISH Axially Compliant Robotic Finishing Tool Installation and Operation Manual (9150-ACT-390)
|
9640-50-1018.pdf |
Recommended pneumatic layout for lubrciated (vane type) motors.
|
|
9150-ACT-390-F-R-T-NL |
390 Watt Axially-Compliant Tool w/ Forward, Retract, & Tachometer Sensors non-lube
|
9150-ACT-390-F-R-T |
9150-ACT-390-F-R-T
|
9150-ACT-C-CB2200 |
DA200 Collet Body
|
9150-ACT-C-DA200-6MM |
6MM DA200 Collet
|
9150-ACT-C-84911163 |
1/4" DA200 Collet
|
9150-ACT-C-CBC200 |
DA200 Collet Nut
|
9150-ACT-C-3094A13 |
Keyed Chuck
|
9150-ACT-390-0-0-0 |
|
9150-ACT-C-DA200-8MM |
8MM DA200 Collet
|
9005-50-1003 |
Bench Mount Adapter Kit (RC300 series, ACT390)
|
9150-ACT-390-0-0-0-NL |
390 Watt Axially-Compliant Tool, No-Options, Lube-Free
|
|
Weight Total (without adapter) |
7.25 lb |
Compensation (Axial) |
0.59 in max. axial, ア0.3 in recommended |
Compliance Force |
3.2 lb - 17 lb |
Air Supply Pressure |
5 psi - 60 psi |
Motor |
Air Motor, vane type |
Torque (max. power) |
1 ft-lb |
Torque (starting/stall) |
2 ft-lb |
Spindle Air Pressure |
90 psi maximum |
Chuck Size |
0.38 in Jacobs® Chuck (specials upon request) |
Required Lubricated Air - Oil Type |
ISO VG32 Class 1 Turbine Oil, or equivalent air tool oil * |
Required Lubricated Air - Oil Delivery Rate |
1 drop per minute by oil fog system * |
|