简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Force Control Device
PCFC-12-B-S1
 
 
 
Skip Navigation Linksホーム > 製品 > ロボット式バリ取りツール > ロボット式バリ取りのモデル > PCFC-12-B-S1



Product Advantages
  • Provides compliance in Z axis.
  • Adjustable Stiffness: By varying pneumatic pressure to the reset piston, compliance stiffness can be tuned for each application or payload.
  • User-friendly control interface.
  • Integrated Sensing: A compliance sensor monitors the internal piston proximity for process verification.
  • Built-in compliance reduces robot programming and can be adjusted on-the-fly.
  • Mounts to robot arm on rear or side of deburring unit.
  • Custom tool plate bolt patterns available.
  • Gravity Compensation.
PCFC-12-B-S1
PCFC-12-B-S1