简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Lateral Compensator
L1X-125-H
 
 
 
Skip Navigation Linksホーム > 製品 > コンプライアンスデバイス > コンプライアンスデバイスの各モデル > L1X-125-H


Product Advantages
  • Unique Compliance: Patent pending mechanism allows for X-Y lateral compliance and Z rotational compliance.
  • Direct Mounting: ISO robot flange pattern allows for direct mounting to many standard robot wrists in a compact body.
  • Flexible Configurations: Many options available, such as PNP or NPN sensing for locked (centered) and unlocked (floating) conditions, different boss sizes, and custom tool plate patterns.
  • Position Hold Option: Apply air pressure to a supplemental set of pistons to allow the unit to be held in the offset state.
L1A-125-SG-E-2100-H Lateral Compensator
L1A-125-SG-E-2100-H Lateral Compensator