|
Diameter
|
3.2 in
|
Height
|
1.8 in
|
|
Standard
|
0.5 lb
|
With Lock-Up & Sensor
|
0.7 lb
|
|
Lateral
|
0.085 in
|
Cocking
|
1.1ー
|
Torsion
|
5ー
|
|
Center Of Compliance
|
2.7 in
|
|
Tension
|
10 lb
|
Lateral
|
2 lb
|
Compression
|
120 lb
|
Cocking
|
45 lbf-in
|
|
Lateral
|
41 lb/in
|
Cocking
|
1600 lbf-in/rad
|
|
Force Factor
|
0.25 lb/psi
|
|
Maximum Number of Pads
|
3
|
|
Model |
HCL-12A |
|
Elastomer |
0 |
Operating Temp. (Celsius) |
-29 to 82 |
Oil Resistance |
Good |
Ozone Resistance |
Good |
Lateral Stiffness (lbs/in) |
14 (Very Low) |
Axial Stiffness (lbs/in) |
6075 |
|
|
9230-15-1024.pdf |
Metric 100 Series Compensator w/ Lock-up & Sensor Ready
|
9230-15-1024.pdf |
Metric 100 Series Compensator w/ Lock-up & Sensor Ready
|
|
9610-15-1000.pdf |
LCC L1A-063, L1J-063, L1A-125 Lateral Compliance Compensator Manual (9116 Series 000, 100, 200, and 400)
|
|
No 3D models for this product are currently available. See your Account Representative for more information.
|