简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Compliance Device Model
9116-213-B
 
 
 
Skip Navigation Linksホーム > 製品 > コンプライアンスデバイス > コンプライアンスデバイスの各モデル > 9116-213-B


Product Advantages
  • Reduce scrap, downtime, machine damage.
  • Eliminates jamming, wedging, galling.
  • Increases automatic assembly productivity (faster throughput).
  • Lowers machine and part cost due to relaxed tolerances.
  • Replaces centering sleeves, springs, two-stage RCCs.
  • Makes impossible assemblies possible.
9116 Series 200 Size Compensator w/Lock-Up Feature
9116 Series 200 Size Compensator w/Lock-Up Feature

SpecificationsShear PadsDrawingsManuals3D CAD Models


Overall Size
Diameter 3.9 in
Height 1.8 in
Weight with 3 Shear Pads
Standard 0.8 lb
With Lock-Up & Sensor 1.1 lb
Allowable Misalignment
Lateral 0.085 in
Cocking 1.1ー
Torsion 4ー
Compliance
Center Of Compliance 3.2 in
Maximum Load Capacities
Tension 22 lb
Lateral 6 lb
Compression 310 lb
Cocking 80 lbf-in
Stiffness
Lateral 150 lb/in
Cocking 8400 lbf-in/rad
Air Cylinder
Force Factor 0.4 lb/psi
Shear Pads
Maximum Number of Pads 3