$ EZ-EDS Version 1.0 Generated Electronic Data Sheet $ Electronic Data Sheet For ATI Industrial Automation [File] DescText = "ATI Discrete I/O"; CreateDate = 03-02-2000; CreateTime = 08:33:12; ModDate = 08-09-2000; ModTime = 09:20:00; Revision = 0.9; HomeURL = "http://www.ati-ia.com"; [Device] VendCode = 555; $ Vendor Code VendName = "ATI Industrial Automation"; ProdType = 7; $ Product Type ProdTypeStr = "General Purpose Discrete I/O"; ProdCode = 201; $ Product Code MajRev = 2; $ Major Rev MinRev = 4; $ Minor Rev ProdName = "ATI"; Catalog = "ATI DB Master"; DNetQC = 0x0001, 600; [IO_Info] Default = 0x0001; PollInfo = 0x000D, 1, 1; COSInfo = 0x0005, 1, 1; CyclicInfo = 0x0009, 1, 1; Input1 = 1, $ 1 byte 0, $ All bits are significant 0x000D, $ polled,cos,cyclic "Status", $ Name 6, $ path size "20 04 24 07 30 03", $ assy obj inst 1 attr 3 " "; $ help Output1 = 1, $ 1 byte 0, $ All bit are significant 0x000D, $ polled,cos,cyclic "Status", $ Name 6, $ path size "20 04 24 25 30 03", $ assy obj inst 2 attr 3 " "; $ help [ParamClass] MaxInst = 12; Descriptor = 0x000B; CfgAssembly = 0; $ ************************************************************************** $ * Parameter Declarations For All Objects Included in the EDS * $ ************************************************************************** [Params] $ ************************************************************************** $ Identity Object Class; Code 01 Hex; $ ************************************************************************** $ $ Not Included in the EDS $ $ ************************************************************************** $ Message Router Object Class; Code 02 Hex; $ ************************************************************************** $ $ Not Included in the EDS $ $ ************************************************************************** $ DeviceNet Object Class; Code 03 Hex; $ ************************************************************************** $ $ Not Included in the EDS $ $ ************************************************************************** $ Connection Object Class; Code 05 Hex; $ ************************************************************************** $ $ Not Included in the EDS $ $ ************************************************************************** $ Acknowledge Handler Object Class; Code 2B Hex; $ ************************************************************************** $ $ Not Included in the EDS $ $ ************************************************************************** $ Assembly Object Class; Code 04 Hex; $ ************************************************************************** $ *************************************************************** $ * Class 4 Hex; Instance 7; Attribute 3; Polled Input Data ; * $ *************************************************************** Param1 = $ Parameter Instance 0, $ First Field Must Equal Zero!! 6,"20 04 24 07 30 03", $ Path Size, and Path 0x0032, $ Descriptor in Hex (R0,MON,ENUM) 0xD1, $ Data Type (8-bit string) 1, $ Data Size (1 Byte) "Assembly Inputs", $ Name "", $ Units "0 = OFF\n" "1 = ON", $ Help String 0,0xff,0, ,,,, ,,,, ; $ Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 4 Hex; Instance 37; Attribute 3; Output Data; * $ ******************************************************** Param2 = $ Parameter Instance 0, $ First Field Must Equal Zero!! 6,"20 04 24 25 30 03", $ Path Size, and Path 0x0023, $ Descriptor in Hex (RW,MON,ENUM) 0xD1, $ Data Type (8-bit string) 1, $ Data Size (1 Byte) "Assembly Outputs", $ Name "", $ Units "0 = OFF\n" "1 = ON", $ Help String 0,0x03,0, ,,,, ,,,, ; $ Min, Max, Default, Unused Parameters $ ************************************************************************** $ Discrete Input Point Object Class; Code 08 Hex; $ ************************************************************************** $ ******************************************************** $ * Class 8 Hex; Instance 1; Attribute 3; Value; * $ ******************************************************** Param3 = $ Parameter Instance 0, $ First Field Must Equal Zero!! 6,"20 08 24 01 30 03", $ Path Size, and Path 0x0032, $ Descriptor in Hex (R0,MON,ENUM) 0xC1, $ Data Type (BOOL) 1, $ Data Size (1 Bit) "Tool Plate Latched", $ Name "", $ Units "", $ Help String 0,1,0, ,,,, ,,,, ; $ Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 8 Hex; Instance 2; Attribute 3; Value; * $ ******************************************************** Param4 = $ Parameter Instance 0, $ First Field Must Equal Zero!! 6,"20 08 24 02 30 03", $ Path Size, and Path 0x0032, $ Descriptor in Hex (R0,MON,ENUM) 0xC1, $ Data Type (BOOL) 1, $ Data Size (1 Bit) "Tool Plate Unlatched", $ Name "", $ Units "", $ Help String 0,1,0, ,,,, ,,,, ; $ Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 8 Hex; Instance 3; Attribute 3; Value; * $ ******************************************************** Param5 = $ Parameter Instance 0, $ First Field Must Equal Zero!! 6,"20 08 24 03 30 03", $ Path Size, and Path 0x0032, $ Descriptor in Hex (R0,MON,ENUM) 0xC1, $ Data Type (BOOL) 1, $ Data Size (1 Bit) "Solenoid Energized", $ Name "", $ Units "", $ Help String 0,1,0, ,,,, ,,,, ; $ Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 8 Hex; Instance 4; Attribute 3; Value; * $ ******************************************************** Param6 = $ Parameter Instance 0, $ First Field Must Equal Zero!! 6,"20 08 24 04 30 03", $ Path Size, and Path 0x0032, $ Descriptor in Hex (R0,MON,ENUM) 0xC1, $ Data Type (BOOL) 1, $ Data Size (1 Bit) "Auxiliary Power Available", $ Name "", $ Units "", $ Help String 0,1,0, ,,,, ,,,, ; $ Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 8 Hex; Instance 5; Attribute 3; Value; * $ ******************************************************** Param7 = $ Parameter Instance 0, $ First Field Must Equal Zero!! 6,"20 08 24 05 30 03", $ Path Size, and Path 0x0032, $ Descriptor in Hex (R0,MON,ENUM) 0xC1, $ Data Type (BOOL) 1, $ Data Size (1 Bit) "Tool Plate Found", $ Name "", $ Units "", $ Help String 0,1,0, ,,,, ,,,, ; $ Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 8 Hex; Instance 6; Attribute 3; Value; * $ ******************************************************** Param8 = $ Parameter Instance 0, $ First Field Must Equal Zero!! 6,"20 08 24 06 30 03", $ Path Size, and Path 0x0032, $ Descriptor in Hex (R0,MON,ENUM) 0xC1, $ Data Type (BOOL) 1, $ Data Size (1 Bit) "TSIV", $ Name "", $ Units "", $ Help String 0,1,0, ,,,, ,,,, ; $ Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 8 Hex; Instance 7; Attribute 3; Value; * $ ******************************************************** Param9 = $ Parameter Instance 0, $ First Field Must Equal Zero!! 6,"20 08 24 07 30 03", $ Path Size, and Path 0x0032, $ Descriptor in Hex (R0,MON,ENUM) 0xC1, $ Data Type (BOOL) 1, $ Data Size (1 Bit) "RTLV", $ Name "", $ Units "", $ Help String 0,1,0, ,,,, ,,,, ; $ Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 8 Hex; Instance 7; Attribute 3; Value; * $ ******************************************************** Param10 = $ Parameter Instance 0, $ First Field Must Equal Zero!! 6,"20 08 24 08 30 03", $ Path Size, and Path 0x0032, $ Descriptor in Hex (R0,MON,ENUM) 0xC1, $ Data Type (BOOL) 1, $ Data Size (1 Bit) "TSRV", $ Name "", $ Units "", $ Help String 0,1,0, ,,,, ,,,, ; $ Min, Max, Default, Unused Parameters $ ************************************************************************** $ Discrete Output Point Object Class; Code 09 Hex; $ ************************************************************************** $ ******************************************************** $ * Class 9 Hex; Instance 1; Attribute 3; Value; * $ ******************************************************** Param11 = $ Parameter Instance 0, $ First Field Must Equal Zero!! 6,"20 09 24 01 30 03", $ Path Size, and Path 0x0023, $ Descriptor in Hex (RW,MON,ENUM) 0xC1, $ Data Type (BOOL) 1, $ Data Size (1 Bit) "Latch Tool Plate", $ Name "", $ Units "", $ Help String 0,1,0, ,,,, ,,,, ; $ Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 9 Hex; Instance 2; Attribute 3; Value; * $ ******************************************************** Param12 = $ Parameter Instance 0, $ First Field Must Equal Zero!! 6,"20 09 24 02 30 03", $ Path Size, and Path 0x0023, $ Descriptor in Hex (RW,MON,ENUM) 0xC1, $ Data Type (BOOL) 1, $ Data Size (1 Bit) "Unlatch Tool Plate", $ Name "", $ Units "", $ Help String 0,1,0, ,,,, ,,,, ; $ Min, Max, Default, Unused Parameters Param13 = 0, $ reserved, shall equal 0 6,"20 03 24 01 30 0A", $ Link Path Size, Link Path 0x0003, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "Quick Connect Mode", $ name "", $ units "0=disabled\n" "1=enabled", $ help string 0,1,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places [EnumPar] $ Assembly Objects Param1 = "Tool Plate Latched", "Tool Plate Unlatched", "Solenoid Energized", "Auxiliary Power Available", "RTL", "TSIV", "RTLV", "TSRV"; Param2 = "Latch Tool Plate", "Unlatch Tool Plate"; $ Discrete Input Points Param3 = "FALSE", "TRUE"; $ DIP 1 Param4 = "FALSE", "TRUE"; $ DIP 2 Param5 = "FALSE", "TRUE"; $ DIP 3 Param6 = "FALSE", "TRUE"; $ DIP 4 Param7 = "FALSE", "TRUE"; $ DIP 5 Param8 = "FALSE", "TRUE"; $ DIP 6 Param9 = "FALSE", "TRUE"; $ DIP 7 Param10 = "FALSE", "TRUE"; $ DIP 8 $ Discrete Output Points $ DOP 1 Param11 = "OFF", "ON"; $ DOP Value $ DOP 2 Param12 = "OFF", "ON"; $ DOP Value Param13 = "Disabled", "Enabled";