9120-K14M8AB-T | T | Electrical Module, 16 Tool-IDs, (4) M8, 3-Pin Connectors, Axial (Mates with K19P-M) - Tool side |
9120-K14M8AC-T | T | Electrical Module, 16 Tool-IDs, (6) M8, 3-Pin Connectors, Axial (Mates with KF19-M) - Tool side |
9120-K14M8AD-T | T | Electrical Module, 16 Tool-IDs, (4) M8 3-Pin Connectors, (2) M8 4-Pin Connectors, Axial (Mates with KF19-M) - Tool side |
9120-K14M8A-T | T | Electrical Module, 16 Tool-IDs, (4) M8, 3-Pin Connectors, Axial (Mates with KF19-M) - Tool side |
Descripción: |
Electrical Module with Junction Box with 4 to 6 M8, 3- and 4-Pin Connectors. |
Clasificación Cv: |
3 and 4 |
Peso: |
K14M8A-T - x lbs (x kg) K14M8AB-T - x lbs (x kg) K14M8AC-T - x lbs (x kg) K14M8AD-T - x lbs (x kg) |
Materiales: |
- Anodized aluminum housing.
- Precious-metal-plated pins.
- Nitrile seal(s).
|
Clasificación Eléctrica: |
On all K14M8Ax-T Modules, the Tool-ID circuits are rated to 100mA/30V and the M8 connector circuits are rated to 150mA/30V. Additionally, on the K14M8AD-T, the (2) 4-Pin M8 connector circuits are rated to 3A/30V. |
Rango de Temperatura Operacional: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
Custom Application QC Models |
|
*Puede ser compatible con otros modelos QC. Favor de consultar un Gerente de Cuentas de ATI para mayor información.
|
|
|
Tool
Pareja del Conector de Montado del Cable Lateral |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-K19PM K14M8ABT.pdf |
K19P-M,K14M8AB-T Module Drawing
|
9630-20-KF19M K14M8ACT.pdf |
KF19-M,K14M8AC-T Module Manual
|
9630-20-KF19M K14M8ADT.pdf |
KF19-M,K14M8AD-T Module Manual
|
9630-20-KF19M K14M8AT.pdf |
KF19-M,K14M8A-T Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-K14M8A-T |
K14 Tool Module, 0-F Tool ID's, (4) M8, 3-Pin connectors, Axial
|
9120-K14M8AB-T |
K14M8AB Tool Module, 0-F Tool-IDs, (4) M8, 3-Pin connectors
|
9120-K14M8AD-T |
K14M8AD Tool Module, 0-F Tool ID's, (4) M8 3-Pin connectors, (2) M8 4-Pin Connectors, Axial
|
9120-K14M8AC-T |
K14M8AC Tool Module, 0-F Tool ID's, (6) M8, 3-Pin connectors, Axial
|
|
|