Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Dual Redundant DeviceNet Modules: DJ5  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Control and Signal Modules > DJ5

 

 

Product Advantages
  • Reversed Pin Block design to support inverted tool changer applications in "dirty" environments.
  • Compatible with "air blow off" valve adapters that provide an air stream to keep debris away from signal pin interface.
  • Advanced diagnostic and fault monitoring capability.
  • Critical component redundancy in TSI circuit (i.e.; 2 each of RTL sensor, RTL relay, TSI limit switch, and TSI relay).
  • Standard Mini connectors for DeviceNet and Auxiliary Power Interface on Tool.
  • ODVA-compliant.

DJ5 Modules (Master and Tool)
DJ5 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-DJ5-MMReversed Pin, Dual Redundant TSI DeviceNet Module, (2) TSI-on-Tool, - Master side9030-20-1013.eds
9121-DJ5-TTReversed Pin, Dual Redundant TSI Module, (2) TSI-on-Tool, Tool ID Supported through Master-side - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals

Description: Reversed Pin, Dual Redundant TSI DeviceNet Module, Supporting Inverted Tool Changer Applications in "Dirty" Environments, Advanced Diagnostic Reporting, Standard Mini Connectors for DeviceNet & Auxiliary Power, (2) TSI on Tool, Tool ID through Master side
Weight: Master 2.25 lbs (1.02 kg)
Tool 1.45 lbs (0.66 kg)
Materials:
  • Anodized aluminum housing
  • Precious metal-plated spring and contact pins
  • Nitrile seals.
Elec. Rating:
  • DeviceNet, 5-pin Mini: Per ODVA DeviceNet Specification
  • Auxiliary Power, 4-pin Mini: 5 Amp/50VDC
  • Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)
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
    3-D CAD