Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Tool Changers: QC-500  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Tool Changer Models > QC-500

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
QC-510 Ledge mount for modules. Reduced stack height with integrated lock/unlock sensing. Some robot patterns are included for direct mount. No

 

Product Advantages
  • No-Touch locking technology allows up to 0.10 inch (2.5 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts are made of Rc58 stainless steel.
  • Integrated Lock/Unlock sensing for safety.
  • Mounts directly to most 500 kg robots (no SIP required).
  • 1/4 NPT pneumatic pass-through ports [G 1/4 (BSPP) available with the use of an adapter.].
QC-500 Master and Tool plate with DeviceNet, FSN4
QC-500 Master and Tool plate with DeviceNet, FSN4

SpecificationsDrawingsManualsCompatible Modules
Units:
Suggested Payload Limit: 1500 lb
Locking Force @ 80 psi (5.5 bar): 14000 lb
Static Moment Capacity (X & Y): 43000 lbf-in
Static Moment Capacity (Z): 31000 lbf-in
Positional Repeatability - (X, Y, & Z): 0.0006 in
Weight - when coupled: 63.3 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0.1 in
Pneumatic Pass-through Ports (qty) Size: (2) 1/4 NPT or 1/4 G (BSPP)



Skip Navigation Links.
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
3-D CAD