Part Number | Type | Description | Application | Product Image |
9005-50-1029 | Adapter Plate |
- Bench Mount Adapter Kit (RC660 Series, RC1000 Series, RD390)
| |
|
9150-RC-A-PF2 | Attachments |
- Profile Follower, 1.09" Spindle Mount
| |
|
9150-ACT-C-CBC200 | Collet Accessory |
| |
|
9150-ACT-C-CB2200 | Collet Accessory |
| |
|
9150-ACT-C-84911163 | Collet Accessory |
| |
|
9150-ACT-C-DA200-6MM | Collet Accessory |
| |
|
9150-ACT-C-DA200-8MM | Collet Accessory |
| |
|
9150-RC-T-4230 | Collet Accessory |
- Bur Setting Fixture (RC/RS Tools)
| |
|
9150-ACT-C-841015MM | Collet Accessory |
- ACT-390 15MM SPANNER WRENCH
| |
|
9150-ACT-T-841056IN | Collet Accessory |
- ACT-390 10ga, 9/16" SPANNER WRENCH
| |
|
9150-ACT-T-841075IN | Collet Accessory |
- ACT-390 10ga, 3/4" SPANNER WRENCH
| |
|
9005-50-6164 | Pneumatic Accessory |
- Regulator, 1-60 psi, 1/4 NPT.
- Inlet: 1/4" NPT.
- Outlet: 1/4" NPT.
| |
|
9005-50-6165 | Pneumatic Accessory |
- Filter Regulator Lubricator Air Prep Kit with Compliance (Standard Lubrication Rate).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. Tubing for compliance air (5/32").
- Supplied with 10ft. Tubing for motor air (3/8").
| |
|
9005-50-6174 | Pneumatic Accessory |
- Filter Regulator Lubricator Air Prep Kit with Compliance & Oil Level Switch (Standard Lubrication Rate).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. Tubing for compliance air (5/32").
- Supplied with 10ft. Tubing for motor air (3/8").
| |
|
9150-XMC | Pneumatic Accessory |
- Muffler and Oil Recovery Device
| |
|
|
Controls Compatible with this Model:
|
9230-50-1082.pdf |
PF2 Profile Follower Instruction Drawing
|
9630-50-RC-A-PF2.pdf |
Profile Follower Customer Drawing, 1.09" Spindle Mount
|
9630-50-RCV-390.pdf |
RCV-390 Deburring Tool Drawing
|
9630-50-RCV-PNEUMATIC.pdf |
Pneumatic diagram, RCV Tools
|
|
9610-50-1031.pdf |
Radially Compliant Vane Motor 390 Watt Deburring Tool Manual (9150-RCV-390)
|
|
9150-RC-A-PF2 |
Profile Follower, 1.09" Spindle Mount
|
9150-ACT-C-DA200-6MM |
6MM DA200 Collet
|
9150-ACT-C-DA200-8MM |
8MM DA200 Collet
|
9150-RCV-390 |
Single-Axis & Radially Compliant 390 Watt Deburring Tool with Vane Motor
|
9150-XMC |
Muffler and Oil Recovery Device
|
9150-ACT-C-CB2200 |
DA200 Collet Body
|
9150-ACT-C-84911163 |
1/4" DA200 Collet
|
9150-ACT-C-CBC200 |
DA200 Collet Nut
|
9005-50-1029 |
Bench Mount Adapter Kit (RC660 series, RC1000 series, RD390)
|
|
* For use with Central Vacuum system
** All units supplied with ‘Hook and Loop’ pads
|