QC-310 Teaching Aid
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
广安门内大街338

港中旅大厦办公楼610

美国ATI工业自动化中国代表处

+86-10-63563523


Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置(Tool Changer) > 模块和附件 > QC校对辅助工具 > QC 310 Teaching Aid


The QC-310 Teaching Aids were developed to help customers reduce the time required to teach the robot to pick-up and drop-off the Tool. Use of the Teaching Aids can also reduce unnecessary wear resulting from improper alignment of the Tool Side and Master Side Tool Changer.


Product Advantages
  • Provides for easy X, Y, and Z alignment of the Tool Side and Master Side Tool Changer.
  • Significantly reduces the time required to teach the robot to Pick-up and Drop-off the Tool.
  • Does not require tools or fasteners to set-up or use.
  • High-contrast alignment marks provide for an easy-to-use alignment method.
  • A single set of teaching aids can be used to teach all of your QC-310 Tool Changers.
  • Use of the Teaching Aids may help extend the life of your Tool Changer's Alignment Pins and Bushings by reducing unnecessary wear resulting from improper Tool and Master alignment.
 
QC-310 Teaching Aid

 
Specifications
Drawings
Manuals
ATI Part Number: 9120-310-TEACH
Description: QC-310 Teaching Aid
Materials:
  • Tool Side Material = 6061 Aluminum
  • Master Side Material = 6061 Aluminum
Weight:
  • Tool Side = 4.40 lbs.
  • Master Side = 8.70 lbs.
简体中文 | English
©2008 ATI 工业自动化有限公司,版权所有