Rotary Joint Features and Benefits

搜索
Skip Navigation Links
主页
产品中心Expand 产品中心
资料库Expand 资料库
公司Expand 公司
联系我们Expand 联系我们
网站地图
 

ATI Industrial Automation
1031 Goodworth Dr.
Apex, NC  27539 USA

PH: +1 919-772-0115
FX: +1 919-772-8259


中国 北京

朝阳区 酒仙桥路14号

兆维大厦 510室

美国ATI工业自动化

中国代表处

电话:+86-10-8479 8766

传真:+86-10-6356 3523


Skip Navigation Links主页 > 产品中心 > 机器人旋转连接器 > 特点及优点


FEATURES

 

  • Prevents damage and increases life of robot electrical and pneumatic lines. Normal twisting action can fatigue electrical lines or damage pneumatic lines.

  • Compact, light-weight design with a high load capacity.

  • Constructed of anodized high-strength aluminum alloy with easy-to-use electrical and pneumatic interface.

  • Angle of traverse is unlimited (360º+).

  • Suitable for speeds of up to 120 rpm and for payloads of 4,050 lb (18,000 N) and 7,260 lb-in (820 N-m). Larger models are available on request

  • Allows 2-to-4 pneumatic feed-through lines at a maximum of 10 bar.

  • Allows 4-to-10 electrical signals at a maximum of 60V and 1A.

  • Suitable for BUS signal transmission.

  • Tested to operate beyond one million rotations.

  • New design includes two sets of ball bearings for increased strength (models RJ-40-1-KS, RJ-50-1-KS and above)

ATI Robotic Robot Rotary Joint

ATI Robotic Robot Rotary Joint

ATI Robotic Robot Rotary Joint

Before Tooling Rotation. After Tooling Rotation.
Note that lines to robot stay straight and lines to tool stay with tool.
 
After Tooling Rotation.
(without Rotary Joint). Lines are twisted around tooling.
 

Skip Navigation Links.

简体中文 | English | Español
© 2010 ATI 工业自动化有限公司,版权所有