Products for Robotics and Automation
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
朝阳区 酒仙桥路14号

兆维大厦 510室

美国ATI工业自动化

中国代表处

电话:+86-10-8479 8766

传真:+86-10-6356 3523



Robotic Tool Changers - for automatic quick-change of robot end-effectors

Robotic Tool Changers

Offer the flexibility to automatically change robot end-effectors or other peripheral tooling.

Skip Navigation Links.

Robot Deburring - Radial and axial compliant deburring tools: Flexdeburr, VersaFinish and Speedeburr.

Robotic Deburring Tools

ATI offers a family of robotic deburring tools for a variety of applications. Speedeburr and Flexdeburr are a family of air-driven compliant deburring tools designed with a floating cutting file and can be attached to a CNC holder, robotic arm or hard mounted to any surface.

 

Six Axis F/T - Multi-Axis Force/Torque Sensors provide full six-axis force and torque sensing.

Multi-Axis Force/Torque Sensors

The F/T force and torque sensors provide full six-axis force and torque sensing with high factor of safety. The F/T can be mounted to a robot arm or any tooling where multi-axis force/torque sensing is needed.

 

Compensator - Remote Center Compliance Device compensates for misalignment during automated assembly.

Remote Center Compliance (RCC) Device

Compensates for misalignment during automated assembly.

Robotic Collision Sensor  - Protector protects robot end-effectors during robot crashes.

Robotic Collision Sensor

The Protector protects robotic end-effectors and robot arms from damage caused during robot crashes.

Robotic Rotary Joint - allows unlimited rotation of robot tooling.

Robotic Rotary Joint

The Robotic Rotary Joint allows unlimited rotation of robotic tooling and protects air and electrical lines from twisting.

Top
 
简体中文 | English | Español
© 2010 ATI 工业自动化有限公司,版权所有