F/T Features
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
Skip Navigation Links主页 > 产品中心 > 力/力矩传感器 > 特点及优点

Built-in Capabilities
The Net F/T, DAQ F/T, Controller F/T, and TWE F/T each provide a variety of powerful functions:

  • Tool transformations translate and/or rotate the F/T reference frame.

  • Demo software allows configuration and basic data logging capabilities

  • Biasing provides a convenient way to offset tool weight.

  • Increased system throughput is possible by reducing the number of axes of output. (Not applicable to the Net F/T or TWE F/T.)

  • Threshold detection eases integration into industrial applications (Net F/T and Controller F/T only).

  • Integral temperature compensation insures accuracy over a wide temperature range.

 

Key Features and Benefits  

  • Overload protection: The F/T transducer is extremely rugged and durable. All transducer models can withstand high overload.

  • High signal-to-noise ratio: Silicon gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified resulting in near-zero noise distortion.

  • Prompt delivery of standard F/T models.

  • Custom F/T transducers can be designed and built to your specifications.

  • Application assistance by experienced engineers.

简体中文 | English | Español
© 2011 ATI 工业自动化有限公司,版权所有