RC Deburring Tool Features
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
Skip Navigation Links主页 > 产品中心 > 机器人和CNC用毛刺清理工具 > 径向顺从毛刺清理工具 > 特点及优点

Radially-Compliant Deburring Tool Features  

1.  Design 1. Designed for removal of parting lines and flash: RC Deburring Tools are particularly adept at flash and parting line removal. Tools also perform edge deburring. The RC Deburring Tool’s flexible design allows the tool to perform a variety of deburring tasks.  

2. Quiet turbine motor:
Quiet air motor (less than 70 dbA) utilizes clean air (no oil). Exhaust air can be vented to atmosphere without reclamation.

3. Several operating speeds:
Motors are available in 30,000, 40,000, and 65,000 RPM models. A variety of sizes allows you to match the proper RC deburring tool to your application.

4. Radial compliance:
The radial motion of the RC spindle and cutter allow fast and simple programming of the robot.

5. Flexible mounting options:
The RC Deburring Tool can be mounted to a robot, bench or fixture from the side or rear.

6. Industry standard tungsten-carbide bits:
The collet system allows the user to select from a wide variety of standard industrial cutter profiles to fit their deburring needs.

7. Minimal chattering and vibration:
The compliance unit supports the tool to provide stiffness for the cutter, yet allow motion in response to the part profile. Radial compliance allows the unit to perform where other deburring tools have failed.

 

Skip Navigation Links.

简体中文 | English | Español
© 2011 ATI 工业自动化有限公司,版权所有