中国 北京
朝阳区 酒仙桥路14号
兆维大厦 510室
美国ATI工业自动化
中国代表处
电话:+86-10-8479 8766
传真:+86-10-6356 3523
Radially-Compliant Deburring Tools
Also known as the Flexdeburr, these deburring tools are robust turbine-driven units for deburring a variety of materials with a robot or CNC machine. Radially-compliant deburring tools are especially suited for removal of parting lines or flash from parts. However, its flexible design allows it to be used in a variety of applications.
Axially-Compliant Finishing Tools
Also known as the VersaFinish, these finishing tools are robust, low-speed, high-torque air tools with an axially floating spindle, suitable for a multitude of robotic and non-robotic material finishing operations on aluminum, plastic, steel, etc.
Axially-Compliant Deburring Tools
Also known as the Speedeburr, these deburring tools utilize a vane-type motor and a floating rotary cutting file for edge-deburring and chamfering of parts using a robot.