AC Deburring Tool Features
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
Skip Navigation Links主页 > 产品中心 > 机器人和CNC用毛刺清理工具 > 轴向顺从毛刺清理工具 > 特点及优点

 

Axially-Compliant Deburring Tool Features  


1. Designed for edge deburring and chamfering:
AC Deburring Tools are uniquely and exclusively designed for edge deburring and chamfering.

2. Reliable vane motor:
Robust vane-type motor designed with rugged components provides long service with exceptional power.  

3. High-torque performance:
Vane motors increase their torque in response to deburring demands.

 

4. Floating axial compliance:
Remotely set air pressure controls and maintains the constant axial force on the deburring cutter mounted in the Free Flying Piston (FFP). The axially compliant motion of the FFP allows the cutter to compensate for deviations in the part profile along the robot path.

5. Mounting options:
The AC Deburring Tools use adapter plates which are easily customized for robotic, bench, or fixture mounting.

6. Simple file-change system:
The cutting files mount to the unit using threaded shanks, and can be replaced easily and quickly without removing the tool from the robot.

7. Easy teaching:
The axial motion of the FFP and cutter allow fast and simple programming of the robot. The movement of the cutter compensates for changes in part tolerances, part misalignment, and robot path variation.

8. Extensive industry use:
AC Deburring Tools are being used by hundreds of customers throughout the world. Customers include Pratt & Whitney, Nissan, Volvo, Rolls Royce, Caterpillar, Saab, General Motors, John Deere, and many others.

Skip Navigation Links.

简体中文 | English | Español
© 2011 ATI 工业自动化有限公司,版权所有