Robotic Deburring Models
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
Skip Navigation Links主页 > 产品中心 > 机器人和CNC用毛刺清理工具 > 机器人毛刺清理工具型号



Radially Compliant Deburring Tools

ModelWeightCompliance Travel @ ColletCompliance Force *Idle Speed
RC-1512.4 lb0.2 in0.7 lbf - 1.5 lbf65000 rpm
RC-3002.54 lb0.3 in2.8 lbf - 9.5 lbf30000 rpm
RC-3402.54 lb0.3 in2.8 lbf - 9.5 lbf40000 rpm
RC-340-CNC4 lb0.3 in2.8 lbf - 9.5 lbf40000 rpm
RC-6604.9 lb0.35 in2.8 lbf - 9.5 lbf40000 rpm
RS-1512.4 lb0.2 in0.7 lbf - 1.5 lbf**65000 rpm
RS-3401.2 lb0.22 in2 lbf - 10 lbf**40000 rpm
*   Pneumatically Variable
** Compliant in one axis only.


Axially Compliant Deburring Tools

ModelWeightMax Burr Comp.Axial Force RangeCutting File Surface Speed
AC-901.12 lb0.16 in0.2 lb - 5.6 lb25 ft/sec - 35 ft/sec
AC-1801.12 lb0.16 in0.2 lb - 5.6 lb25 ft/sec - 35 ft/sec


Axially Compliant Finishing Tools

ModelWeightCompensationCompliance Force *Idle Speed
ACT-3907.25 lb0.59 in max. axial, 0.3 in recommended3.2 lb - 17 lb5600 rpm
* Pneumatically Variable


Previous Product Versions:

AC-180-CNC





简体中文 | English | Español
© 2011 ATI 工业自动化有限公司,版权所有