Selecting a Compensator
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
广安门内大街338

港中旅大厦办公楼610

美国ATI工业自动化中国代表处

+86-10-63563523


4.  Minimize insertion force:

Calculate the maximum insertion force by multiplying the assembly misalignment by the lateral stiffness  

  • Make sure the assembly device can overcome the insertion force.

  • Minimize Compensator stiffness when handling light-weight or delicate parts.

  • Longer, heavier parts can usually tolerate a greater insertion force.

The 100 and 200 Series use three types of shear pads. The HCL-12 is the softest shear pad, while the HCL-11 is nearly as soft, but with a longer C-of-C. The HCL-13 is the stiffest shear pad with a C-of-C similar to the HCL-12. The 400 Series uses the HCL-13A.  

The 000 Series Compensator uses two types of shear pads, HCL-01A2 and HCL-02A. The HCL-01A2 is the softest shear pad, The HCL-02A is stiffer axially and laterally.  

Find the lowest stiffness model that is within the application's load capacity and near the optimum C-of-C.  

 

<< STEP 3    STEP 5 >>

Skip Navigation Links.

简体中文 | English
©2008 ATI 工业自动化有限公司,版权所有