Selecting a Compensator
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
广安门内大街338

港中旅大厦办公楼610

美国ATI工业自动化中国代表处

+86-10-63563523


2. Calculate the optimum Center-of-Compliance (C-of-C):

Calculate the total distance L, from the tool (bottom) plate of the Compensator to the initial contact point of the part being inserted (see figure below).  Take into account any interface plates.  Select the model with a C-of-C within 30% of the distance L.  It is better to have a C-of-C below the insertion point than above it.  If the fit between the peg and the hole is loose, a model with a C-of-C within 60% of distance L is allowable.

<< STEP 1    STEP 3 >>

Skip Navigation Links.

简体中文 | English
©2008 ATI 工业自动化有限公司,版权所有