Selecting A Compensator
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
Skip Navigation Links主页 > 产品中心 > 远程中心顺从装置 > 选择一个补偿装置

Selecting a Compensator

There are many factors to consider when selecting the correct size Compensator. Follow the steps below or contact ATI Sales at 919-772-0115 to help you select the right Compensator for your application.

    1. Compare possible assembly misalignment with Compensator allowable misalignment.
           Follow two steps:
           1) Determine the worst-case-scenario misalignment
           2) Find the total clearance

    2. Calculate the optimum Center-of-Compliance (C-of-C).
           Select the model with a C-of-C within 30% of the distance (L)

    3. Determine the required load capacity.
          
    4. Minimize insertion force.
           Calculate the maximum insertion force

    5. Environment.
           Factors such as temperature and oil can affect performance
       

Skip Navigation Links.

简体中文 | English | Español
© 2011 ATI 工业自动化有限公司,版权所有