Compensator Models
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
Skip Navigation Links主页 > 产品中心 > 远程中心顺从装置 > 补偿装置型号



ModelC of CTension *Lateral *Compression *Cocking *
9116-001-A0.9 in5 lb1.5 lb80 lb30 lbf-in
9116-111-B4.8 in10 lb2 lb290 lb45 lbf-in
9116-112-B2.7 in10 lb2 lb120 lb45 lbf-in
9116-113-B2.4 in18 lb6 lb290 lb70 lbf-in
9116-211-A5.5 in12 lb2 lb300 lb60 lbf-in
9116-211-B6.1 in12 lb2 lb310 lb65 lbf-in
9116-211-C5.8 in24 lb4 lb610 lb120 lbf-in
9116-212-A3.2 in14 lb2 lb140 lb60 lbf-in
9116-212-B3.6 in14 lb2 lb160 lb65 lbf-in
9116-212-C3.4 in28 lb4 lb300 lb120 lbf-in
9116-213-B3.2 in22 lb6 lb310 lb80 lbf-in
9116-213-C3.1 in44 lb12 lb610 lb160 lbf-in
9116-413-D9 in88 lb12 lb1200 lb700 lbf-in

* Maximum Load Capacities

Previous Product Versions:
9115 Series








简体中文 | English | Español
© 2011 ATI 工业自动化有限公司,版权所有