Compensator Lock-Up Feature
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
朝阳区 酒仙桥路14号

兆维大厦 510室

美国ATI工业自动化

中国代表处

电话:+86-10-8479 8766

传真:+86-10-6356 3523


Skip Navigation Links主页 > 产品中心 > 远程中心顺从装置 > 上锁功能(可选)

Lock-Up Feature (Optional)  

Units equipped with lock-up are recommended to use an air supply from 60 to 120 psi (4.1 to 8.3 bar). In severe locking conditions, the air supply can be adjusted to a maximum of 120 psi (8.3 bar). Lock-up is operated by applying air to the desired fitting (lock or unlock). The opposite fitting must be exhausted for the cylinder to operate correctly. The unit is recommended to be locked in the vertical position. This creates a normal locking condition. A severe locking condition occurs when the unit is locked in the horizontal position under a load. In such a condition, the load is being lifted by the lock-up mechanism (see figure below).  

Please note that severe locking conditions will create above normal wear on the lock-up screw bushings. For the recommended lubrication periods for normal and severe locking conditions, see Section 7 - Maintenance of the Compensator Installation and Operation Manual.  

Using a flow control valve to reduce the acceleration of the lock-up screw into the tool-side (bottom) plate will help to reduce wear on the lock-up screw bushing.  

 

Skip Navigation Links.

简体中文 | English | Español
© 2010 ATI 工业自动化有限公司,版权所有