Compensator Lock Sensing Feature
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
Skip Navigation Links主页 > 产品中心 > 远程中心顺从装置 > 锁紧传感器功能(可选)

Lock Sensing Feature (Optional)  

Lock sensing is achieved by monitoring the position of the lock-up screw. When air pressure is applied to the cylinder to lock the unit, the lock-up screw is pulled into the tool-side (bottom) plate. The lock-up screw enters the sensing range of the proximity sensor, sending a lock signal (see figure below).  

Skip Navigation Links.

简体中文 | English | Español
© 2011 ATI 工业自动化有限公司,版权所有