Robotic Collision Sensor Product Description
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
Skip Navigation Links主页 > 产品中心 > 机器人防碰撞传感器 > 产品描述


The Protector is ATI Industrial Automation's patented robotic collision sensor designed to prevent costly damage to robotic end-effectors resulting from robot crashes. The Protector's features include: automatic reset, high repeatability, large moment rotation, rugged design and low cost. Robotic Collision Sensor - The Protector

 

The automatic reset feature particularly benefits workplace safety. After the robot crashes, ATI's collision sensor will automatically reset when the robot removes the tooling from the crash-causing object and when torsional rotation does not exceed 20-25 degrees.  

Compliant in the X, Y and Z axes, this capability provides a safer method for resetting by making it unnecessary for personnel to enter the robotic work cell.  

Along with the Protector’s superior angular compliance, a spring option provides three different breakaway moment settings. This feature provides additional compliance when a low moment trip point is needed. Pneumatic pressure can be added to increase moment capacity for high-inertia motions, and the pressure can be released—relying on the spring alone for low-inertia moves.  

 

The unit has been tested to operate over millions of cycles without fail.  

The Protector’s capabilities and features make it a worthwhile investment to protect robots and tooling while minimizing downtime and eliminating the need for human intervention.  

Protector Enhancements  

  • Improved response to crashes from any and all directions
  • Sensitivity adjustable by customer
  • Automatic reset at lower pressure setting
  • Field-rebuildable design (with prior customer training and special tools)
  • Field-replaceable connector block assembly
  • IP 65 environmental protection rating - extra cost option
  • Longer life

Protector Cross Section 




Skip Navigation Links.

简体中文 | English | Español
© 2011 ATI 工业自动化有限公司,版权所有