ATI Industrial Automation
1031 Goodworth Dr.
Apex, NC 27539 USA
PH: +1 919-772-0115
FX: +1 919-772-8259
|
|
|
|
Speedeburr is a patented family of robust, high-speed, light-weight
air tools with axially compliant cutting file. Flexdeburr is a
patent-pending family of robust, high-speed, light-weight air tools with radially
compliant cutting files.
 |
|
 |
| Speedeburr Family |
|
Flexdeburr Family |
Which Deburring Tool fits my application?
-
Best for edge deburring/chamfering? Speedeburr is faster and preferred over
Flexdeburr.
-
Edge deburring in tough to reach areas? Flexdeburr in many cases can reach
deeper and in smaller areas than Speedeburr.
-
Best for parting lines and flash removal? Flexdeburr is the only unit designed
to remove parting lines and flash.
| |
Speedeburr - Hiac |
Flexdeburr |
| Edge deburring and chamfering |
X |
X |
| Parting line and flash removal |
|
X |
| Needs pneumatic oil in motor and compliance air
|
X |
|
| Easy to program compared to conventional deburring
methods |
X |
X |
| Maintains consistent deburring results from part-to-part |
X |
X |
| Adjustable cutting force with change in air pressure |
X |
X |
| Uses off-the-shelf burrs |
|
X |
| Mounting interface on rear of unit |
X |
X |
| Mounting interface on side of unit |
|
X |
|
|
|
|
|
Important Features
Speedeburr
-
Best suited for edge deburring and chamfering of manufactured parts
-
Vane-type motor (except Mini-Hiac) utilizing
lubricated air and exhaust recovery
-
Up to 75% reduction of programming time compared with
conventional deburring methods
-
High-speed edge deburring significantly reduces cycle
time
|

|
Free Floating Piston
|
Flexdeburr
-
Best suited for removal of parting lines and flash on manufactured parts
-
Quiet Turbine motor with clean air (no oil) requires less air and can be vented
to atmosphere
-
40,000 RPM unit
-
Great replacement for hand deburring operations
|

|
Radial Compliance |
|
Please contact sales to receive your FREE
copy of our Speedeburr video or CD-ROM. This short presentation provides
several examples of deburring applications as well as a brief overview of our
other product lines.
Articles:
"
Robotic
deburring cell - Removes parting lines and flashing in hard-to-reach places"
Tooling and Production, 2004
|
Flexdeburr Models
|

|
|
Flexdeburr
150 - Radial
deburring tool designed for light deburring in finishing applications
|
 |
|
Flexdeburr
300 & 340 - Radial
deburring tool for medium deburring and light deflashing
|
 |
|
Flexdeburr
340 CNC - CNC
version of Flexdeburr 340 with onboard compliance and air regulation
|
 |
|
Flexdeburr
660 - Stronger motor allows for medium to
heavy deflashing
|
Speedeburr Models
|
|
Hiac
Best suited for light and medium deburring of burrs
produced by machining operations on objects made of aluminum, steel and other
materials and also on burrs on die-cast objects, fiber-reinforced plastics,
etc.
|
|
|
Multiposition Hiac
The features of the 90° Hiac unit
described above with a 24-position bracket which allows the tool to reach burr
edges in hard to reach areas.
|
|
|
CNC-Hiac
Fits into a 32mm holder on CNC machines
|
|
|
Mini Hiac
A smaller version of the 90° Hiac using
a 10 mm bur instead of 90° Hiac 's 16 mm bur. The Mini Speedeburr has
less power than the 90° Hiac , but can fit into tighter spots.
|
 |
|
Straight Hiac
The features of the 90° Hiac unit
described above. Designed for use on stationary tables where parts can be
maneuvered and deburred. Can also be used on robots. |
Top
|
|