Description: |
Coax Power Module with BNC Connectors |
Weight: |
Master 0.38 lbs (0.17 kg) Tool 0.28 lbs (0.13 kg) |
Materials: |
- Precious-metal-plated spring and contact pins
- Aluminum housings
- Teflon® dielectric
- Nitrile seals.
|
Elec. Rating: |
5 Amps/500VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|