Description: |
26-pin (21 available for customer use - See pinout drawing), 3 Amp/250VAC (S26) electrical module with (0-9) Tool ID (Tool side only) (See also S26 Family webpage) |
Materials: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|