Description: |
Sony XC Series Camera Module with Hirose 12-pin Connector |
Weight: |
Master 0.55 lbs (0.25 kg) Tool 0.45 lbs (0.20 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
Power consumption based on Sony XC Series Cameras |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|