Description: |
19-pin (6 available for customer use - See pinout drawing), 5 Amp/250VAC (R19) electric module with (0-99) Tool-ID (Tool side only) (Mates with the R19W and R19R Master modules only.
9120-R10-T is not compatible.) (See also R19 Family webpage) |
Weight: |
1.0 lbs (0.45 kg) (with R19 Master) |
Materials: |
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
|
# Pins: |
19 (6 available for customer use) |
Elec. Rating: |
5 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|