Description: |
High Current 75 Amp Module, 4 power and 2 signal pins, Intercontec M40 Connector |
Weight: |
Master 1.7 lbs (0.77 kg) Tool 2.0 lbs (0.91 kg) |
Materials: |
- Aluminum housing
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
# Pins: |
Power - 4 2 - Signal |
Elec. Rating: |
Power - 75 Amp/600VDC Signal - 30 Amp/250VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|