Description: |
19-pin, 3 Amp/250VAC electrical module with MS cylindrical threaded connector |
Weight: |
9120-M19-T 0.95lbs(0.430kg) 9120-M19-M 0.25 lbs (0.11 kg)
|
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|