Description: |
19-pin, 3 Amp/50VDC, 5-position adjustable electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
Weight: |
9120-KG19-M 0.22 lbs (0.10 kg) 9120-KG19-T 0.19 lbs (0.09 kg)
|
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
3 Amp/50VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|