Air and Valve Adapters: Jxx
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
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Other Modules > Jxx

Product Advantages
  • Provides a pneumatic air supply to a tool changer Master for actuation of the locking mechanism.
  • Fully integrated solution; customer need only supply the valve adapter with a single air supply.
  • Many variations available depending upon the tool changer size and type of porting required by the customer.
  • In most cases, control of this valve is integrated with an ATI-supplied Control/Signal Module that is piggy-backed on the valve adapter.
  • Valve Adapters with Valve Signal Pass Thru (9121-JR2-M, 9121-JS2-M, etc.) incorporate a small, internal pin block to transmit the lock/unlock signal from the Control/Signal Module to the valve. This results in a protected connection between the valve and the Control/Signal Module.
JC2 Module ith Electrical Connector (Top), JR3 Module with Valve Signal Pass Thru (Bottom)
JC2 Module ith Electrical Connector (Top), JR3 Module with Valve Signal Pass Thru (Bottom)

Part NumberSideNotes
9121-JA2-MMLock/Unlock Air Adapter, NPT, QC-210
9121-JA3-MMLock/Unlock Air Adapter, NPT, QC-310, QC-510, and QC-1210
9121-JB2-MMLock/Unlock Air Adapter, G, QC-210
9121-JB3-MMLock/Unlock Air Adapter, G, QC-310, QC-510, and QC-1210
9121-JC2-MMValve Adapter, Single Solenoid, NPT, QC-210
9121-JC3-MMValve Adapter, Single Solenoid, NPT, QC-310, QC-510, and QC-1210
9121-JD2-MMValve Adapter, Single Solenoid, G, QC-210
9121-JD3-MMValve Adapter, Single Solenoid, G, QC-310, QC-510, and QC-1210
9121-JE2-MMValve Adapter, Double Solenoid, NPT, QC-210
9121-JE3-MMValve Adapter, Double Solenoid, NPT, QC-310, QC-510, and QC-1210
9121-JF2-MMValve Adapter, Double Solenoid, G, QC-210
9121-JF3-MMValve Adapter, Double Solenoid, G, QC-310, QC-510, and QC-1210
9121-JG2-MMA/C Valve Adapter, Single Solenoid, NPT, QC-210
9121-JG3-MMA/C Valve Adapter, Single Solenoid, NPT, QC-310, QC-510, and QC-1210
9121-JN2-MMSingle Solenoid Valve Adapter w/ Air Blow Off, NPT, QC-210
9121-JN3-MMSingle Solenoid Valve Adapter w/ Air Blow Off, NPT, QC-310, QC-510, and QC-1210
9121-JN5-MMDouble Solenoid Valve Adapter w/ Air Blow Off, NPT, QC-310, QC-510, and QC-1210
9121-JP2-MMLock/Unlock Air Adapter, BSPT, QC-210
9121-JP3-MMLock/Unlock Air Adapter, BSPT, QC-310, QC-510, and QC1210
9121-JQ2-MMMaster Valve Assembly, Double Solenoid with SST Mounting SHCS, BSPP, QC-210
9121-JQ3-MMMaster Valve Assembly, Double Solenoid with SST Mounting SHCS, BSPP, QC-310, QC-510, and QC-1210
9121-JR2-MMValve Assembly, Single Solenoid, NPT, with Valve Pass Thru, QC-210
9121-JR3-MMValve Assembly, Single Solenoid, NPT, with Valve Pass Thru, QC-310, QC-510, and QC-1210
9121-JS2-MMValve Adapter, Single Solenoid, G, with Valve Pass Thru, QC-210
9121-JS3-MMValve Adapter, Single Solenoid, G, with Valve Pass Thru, QC-310, QC-510, and QC-1210
9121-JT2-MMValve Assembly, Double Solenoid, NPT, with Valve Signal Pass Thru, QC-210
9121-JT3-MMValve Assembly, Double Solenoid, NPT, with Valve Signal Pass Thru, QC-310, QC-510, and QC-1210
9121-JT5-MMValve Assembly, Double Solenoid, Ground-Switched (Sinking), NPT, with Valve Signal Pass Thru, QC-210
9121-JU2-MMValve Adapter, Double Solenoid, G, with Valve Signal Pass Thru, QC-210
9121-JU3-MMValve Adapter, Double Solenoid, G, with Valve Signal Pass Thru, QC-310, QC-510, and QC-1210

Specifications
Compatible QCs
Drawings
Manuals

Description: Air and Valve Adapter Assembly (available with an external valve cable or with an internal pin block for valve signal pass thru) - Master side only
Materials:

简体中文 | English | Español
© 2010 ATI Industrial Automation, Inc. All rights reserved.