Description: |
Adapter Plate with Clearance Block with J16 Mounting Pattern to Mount ER Servo |
Weight: |
Master x lbs (x kg) Tool x lbs (x kg) |
Materials: |
- Anodized aluminum housing
- Heat-treated stainless steel alignment pin.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|