Description: |
30-pin, 3 Amp/50VAC electrical module with solder connection, miniature size |
Weight: |
Master 0.074 lbs (0.034 kg) Tool 0.059 lbs (0.027 kg) |
Materials: |
- Precious-metal-platedcontact pins
- Delrin®.
|
Elec. Rating: |
3 Amp/50VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|